ATI Industrial Automation has expanded its Axia series of cost-effective, high-precision Multi-Axis Force/Torque (F/T) Sensors with three new models to support a broader range of applications. The Axia90-M50, Axia130-M125, and Axia130-M300 offer seamless ISO-standard mechanical integration, IP67 environmental protection, and increased load ratings of 50Nm, 125Nm, and 300Nm respectively. The Axia130 models also include a large through-hole for easy routing of cables and other utilities through the center of the sensor.
|
The new Axia90 and Axia130 F/T models join the existing line of Axia80 sensors: Axia80-M8, Axia80-M20, and Axia80-M50. All Axia-series F/T sensors operate on ATI’s industry-leading silicon strain gage technology which provides excellent accuracy, resolution, and overload performance. Electronics and communication options are also common across all Axia models to simplify integration and high-volume deployment.
|
View the video below to learn how the Axia series of Force/Torque Sensor can easily enable precision force-controlled assembly for even the most demanding applications.
|